Lathe Turning / Cutting (Multi-Function) Bit GMN Model (GMN3-TN90)

Lathe Turning / Cutting (Multi-Function) Bit GMN Model GMN3-TN90

Product Details:

Manufacturer part number: GMN3-TN90

Brand: KYOCERA

Price: 14.25

Delivery time: 9 Days


Technical Data:

rε: 0.2 mm

Material: TN90

W: 3 mm

M: 2.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GMN3-TN90

Part Number
GMN3-TN90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

(mm)
Material W
(mm)
M
(mm)

14.25 €

10 9 Days 0.2TN9032.3

Loading...

  1. 1

Basic information

Cutting Direction No Preferred Hand H(mm) 4.3 L(mm) 20
θ -

This page is Lathe Turning / Cutting (Multi-Function) Bit GMN Model, part number GMN3-TN90.
You can find the detail information about specifications and dimensions on part number GMN3-TN90.

Variation of this product

Part Number
GMN2.2-CR9025
GMN2.2-KW10
GMN2.2-PR930
GMN4-CR9025
GMN4-KW10
GMN4-PR930
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

(mm)
Material W
(mm)
M
(mm)

18.35 €

10 9 Days 0.17CR90252.21.8

16.04 €

10 9 Days 0.17KW102.21.8

18.35 €

10 6 Days 0.17PR9302.21.8

20.37 €

10 9 Days 0.25CR902543.3

18.15 €

10 8 Days 0.25KW1043.3

20.37 €

10 8 Days 0.25PR93043.3

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360