Punching Blade KTKB-S Type

Punching Blade KTKB-S Type
P is a special breaker designed for automatic lathes and other low feeds. At feeds of 0.03 to 0.08 mm/rev the chips are small curls and excellent chip discharge performance is demonstrated.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KTKB19-2S
KTKB26-3S
KTKBR32-9S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction φDmax
(mm)
A
(mm)
H
(mm)
h
(mm)
W
(mm)
L
(mm)
Compatible Block Compatible Tip

103.80 €

1 9 Days -40 1.81915.72.2/2.486KTKTB 16-19/20-19TKN2,TKN2.4,TKN2-P,TKR/L2,TKR/L2.4,TKR/L2-P

127.36 €

1 6 Days -752.62621.43.1110KTKTB 16-26/20-26TKN3,TKN3-P,TKR/L3,TKR/L3-P

157.93 €

1 9 Days Right Handed1208.032259.6150KTKTB 20-32/25-32/32-32KTKTBF 25-32/32-32TKN9

Loading...

  1. 1

Basic information

B(mm) -

Tech Support