Manufacturer part number: TT43R6001-KW10
Brand: KYOCERA
Price: 39.88 €
Delivery time: 8 Days
work material: Cast Iron / Non-Ferrous Metal
Cutting Direction: Right Handed
Nose R: Others
rε: 0.1
Material: KW10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TT43R6001-KW10
Part Number
|
---|
TT43R6001-KW10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Cutting Direction | Nose R | rε | Material | φd | A | S | T | θ | Compatible Holder | Applicable Screw | Pitch mm | Pitch/inch | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.88 € | 10 | 8 Days | Cast Iron / Non-Ferrous Metal | Right Handed | Others | 0.1 | KW10 | 5.5 | 12.7 | - | 4.76 | 60° | KTTR…-22 | M/UN , UNF | 1.0~3.5/- | -/24~8 |
Loading...
Shape | T (Triangular) | Application | Tapping |
---|
This page is Outer Diameter Threading Tool Holder KTT Type, Compatible Chip, part number TT43R6001-KW10.
You can find the detail information about specifications and dimensions on part number TT43R6001-KW10.
Configure
Basic Attributes
work material
Type
Cutting Direction
Nose R
rε
Material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TT32L5502-PR930 |
TT32L6000-PR1115 |
TT32L6000-PR930 |
TT43R6001-PR1115 |
TT43R6001-PR930 |
TT43R6001-TC60M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Cutting Direction | Nose R | rε | Material | φd | A | S | T | θ | Compatible Holder | Applicable Screw | Pitch mm | Pitch/inch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.65 € | 5 | 8 Days | Steel / Stainless Steel | Left Handed | 0.2 | 0.2 | PR930 | 4.4 | 9.525 | - | 3.18 | 55° | KTTL…-16 | G.PT/W | - | 14~11/14~10 | ||
36.97 € | 5 | 9 Days | Steel / Stainless Steel | Left Handed | Others | 0 | PR1115 | 4.4 | 9.525 | - | 3.18 | 60° | KTTL…-16 | M/UN , UNF | 0.5~2.5/- | -/56~10 | ||
40.65 € | 5 | 8 Days | Steel / Stainless Steel | Left Handed | Others | 0 | PR930 | 4.4 | 9.525 | - | 3.18 | 60° | KTTL…-16 | M/UN , UNF | 0.5~2.5/- | -/56~10 | ||
43.08 € | 5 | 6 Days | Steel / Stainless Steel | Right Handed | Others | 0.1 | PR1115 | 5.5 | 12.7 | - | 4.76 | 60° | KTTR…-22 | M/UN , UNF | 1.0~3.5/- | -/24~8 | ||
47.45 € | 5 | 6 Days | Steel / Stainless Steel | Right Handed | Others | 0.1 | PR930 | 5.5 | 12.7 | - | 4.76 | 60° | KTTR…-22 | M/UN , UNF | 1.0~3.5/- | -/24~8 | ||
37.29 € | 10 | 9 Days | Steel | Right Handed | Others | 0.1 | TC60M | 5.5 | 12.7 | - | 4.76 | 60° | KTTR…-22 | M/UN , UNF | 1.0~3.5/- | -/24~8 |