Manufacturer part number: 570-32L123G18B090A
Brand: SANDVIK
Price: 373.79 €
Delivery time: 8 Days
Groove Width: 3 mm
Maximum Machining Diameter: 160 mm
Maximum Groove Depth: 18 mm
Cutting Direction: Left-hand
Sheet size: G
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
570-32L123G18B090A
Part Number
|
---|
570-32L123G18B090A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Groove Width (mm) | Maximum Machining Diameter (mm) | Maximum Groove Depth (mm) | Cutting Direction | Sheet size | Dimension L1 (mm) | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Minimum Machining Diameter (mm) | Dimensions/f1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
373.79 € | 1 | 8 Days | 3 | 160 | 18 | Left-hand | G | 14 | 56.1 | N123G2-0300- TF | 3 | 90 | 41.1 |
Loading...
Application | Edge surface grooving / Horizontal feeding | Number of corners for tip use | 2 Corner | Details Type | Curve (Inner Winding) |
---|---|---|---|---|---|
Dimensions d mm(mm) | 32 |
This page is CORO-TURN SL, Edge Grooving Blade for CoroCut 1 / 2, part number 570-32L123G18B090A.
You can find the detail information about specifications and dimensions on part number 570-32L123G18B090A.
Configure
Basic Attributes
Type
Groove Width(mm)
Maximum Machining Diameter(mm)
Maximum Groove Depth(mm)
Cutting Direction
Sheet size
Dimension L1(mm)
Dimension L3(mm)
Gauge Chip
Tip tightening torque(Nm)
Minimum Machining Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
570-32L123F15B090A |
570-32L123F15B130A |
570-32L123G12B034A |
570-32L123G18B130A |
570-32L123H18B040A |
570-32L123H18B052A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Groove Width (mm) | Maximum Machining Diameter (mm) | Maximum Groove Depth (mm) | Cutting Direction | Sheet size | Dimension L1 (mm) | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Minimum Machining Diameter (mm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
373.79 € | 1 | 8 Days | 2.5 | 140 | 15 | Left-hand | F | 14 | 52.35 | N123F2-0250- CM | 2 | 90 | 37.4 | ||
373.79 € | 1 | 8 Days | 2.5 | 300 | 15 | Left-hand | F | 14 | 52.35 | N123F2-0250- CM | 2 | 130 | 37.4 | ||
373.79 € | 1 | 8 Days | 3 | 44 | 12 | Left-hand | G | 18 | 50.1 | N123G2-0300- TF | 2.5 | 34 | 35.1 | ||
373.79 € | 1 | 8 Days | 3 | 300 | 18 | Left-hand | G | 14 | 56.1 | N123G2-0300- TF | 3 | 130 | 41.1 | ||
373.79 € | 1 | 8 Days | 4 | 60 | 18 | Left-hand | H | 18 | 56.1 | N123H2-0400- TF | 3 | 40 | 41.1 | ||
373.79 € | 1 | 8 Days | 4 | 72 | 18 | Left-hand | H | 18 | 56.1 | N123H2-0400- TF | 3 | 52 | 41.1 |