CoroMill 200 Tip (RCHT1204M0-CB50)

CoroMill 200 Tip RCHT1204M0-CB50

Click on this image to zoom in.

Click on this image to zoom in.

  • RCHT1606M0ML2030
  • RCKT10T3M0MM2030, RCKT2006M0KH3040

Product Details:

Manufacturer part number: RCHT1204M0-CB50

Brand: SANDVIK

Price: 130.42

Delivery time: 8 Days


Technical Data:

Shape (initial letter of model number): R (Circular)

Clearance angle: C (7°)

work material: Cast Iron / High Hardness Material

Available corners: Other

Diameter of Inscribed Circle iC: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCHT1204M0-CB50

Part Number
RCHT1204M0-CB50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape (initial letter of model number) Clearance angle work material Available corners Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Detailed Material Tip Size Machining State Details Type Trusco Code

130.42 €

5 8 Days R (Circular)C (7°)Cast Iron / High Hardness MaterialOther124.76CB5012Medium--

Loading...

  1. 1

This page is CoroMill 200 Tip, part number RCHT1204M0-CB50.
You can find the detail information about specifications and dimensions on part number RCHT1204M0-CB50.

Variation of this product

Part Number
RCHT10T3M0-ML-2040
RCHT1606M0-ML-2040
RCHT2006M0-ML-2040
RCKT10T3M0-PM-4220
RCKT10T3M0-PM-S30T
RCKT10T3MOWM530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shape (initial letter of model number) Clearance angle work material Available corners Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Detailed Material Tip Size Machining State Details Type Trusco Code

22.70 €

10 6 Days R (Circular)C (7°)Stainless Steel / Heat-resistant alloy, titanium alloyOther103.97GC204010Light--

41.04 €

10 8 Days R (Circular)C (7°)Stainless Steel / Heat-resistant alloy, titanium alloyOther166.35GC204016Light--

53.70 €

10 8 Days R (Circular)C (7°)Stainless Steel / Heat-resistant alloy, titanium alloyOther206.35GC204020Light--

18.53 €

10 8 Days R (Circular)C (7°)Steel / Cast Iron / High Hardness MaterialOther103.97GC422010Medium--

18.53 €

10 6 Days R (Circular)C (7°)Heat-resistant alloy, titanium alloyOther103.97S30T10Medium--

15.36 €

10 12 Days ---------For milling cutter/for profiling/die machining/medium to light machining614-1714

Tech Support