Manufacturer part number: 360R-1906M-MH-2040
Brand: SANDVIK
Price: 55.32 €
Delivery time: 8 Days
work material: Stainless Steel
Diameter of Inscribed Circle iC: 19 mm
Tip Thickness S: 6.35 mm
Detailed Material: GC2040
Maximum Cutting Ap: 13.0 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
360R-1906M-MH-2040
Part Number
|
---|
360R-1906M-MH-2040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Diameter of Inscribed Circle iC (mm) | Tip Thickness S (mm) | Detailed Material | Maximum Cutting Ap (mm) | Dimensions la (mm) | Wiper Length BS (mm) | Tip Size | Dimension L (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.32 € | 10 | 8 Days | Stainless Steel | 19 | 6.35 | GC2040 | 13.0 | 15 | 2.2 | 19 | 19 |
Loading...
Shape (initial letter of model number) | S (Square) | Clearance angle | Other | Available corners | 4 |
---|---|---|---|---|---|
Tip hand (right or left) | Right-hand | Machining State | Heavy |
This page is CoroMill 360 Tip, part number 360R-1906M-MH-2040.
You can find the detail information about specifications and dimensions on part number 360R-1906M-MH-2040.
Configure
Basic Attributes
Type
work material
Diameter of Inscribed Circle iC(mm)
Tip Thickness S(mm)
Detailed Material
Maximum Cutting Ap(mm)
Dimensions la(mm)
Wiper Length BS(mm)
Tip Size
Dimension L(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
360L-2807M-KH-3040 |
360R-1906M-KH-3040 |
360R-1906M-MH-2030 |
360R-1906M-PH-4220 |
360R-2807M-KH-3040 |
360R-2807M-MH-2040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Diameter of Inscribed Circle iC (mm) | Tip Thickness S (mm) | Detailed Material | Maximum Cutting Ap (mm) | Dimensions la (mm) | Wiper Length BS (mm) | Tip Size | Dimension L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.01 € | 10 | 6 Days | Cast Iron | 28 | 7.94 | GC3040 | 18.0 | 20 | 4.6 | 28 | 28 | ||
55.32 € | 10 | 6 Days | Cast Iron | 19 | 6.35 | GC3040 | 13.0 | 15 | 2.2 | 19 | 19 | ||
57.36 € | 10 | 6 Days | Stainless Steel | 19 | 6.35 | GC2030 | 13.0 | 15 | 2.2 | 19 | 19 | ||
54.25 € | 10 | 8 Days | Steel | 19 | 6.35 | GC4220 | 13.0 | 15 | 2.2 | 19 | 19 | ||
87.01 € | 10 | 6 Days | Cast Iron | 28 | 7.94 | GC3040 | 18.0 | 20 | 4.6 | 28 | 28 | ||
87.01 € | 10 | 6 Days | Stainless Steel | 28 | 7.94 | GC2040 | 18.0 | 20 | 4.6 | 28 | 28 |