CoroMill 590 Cutter (R590-125Q40A-11M)

CoroMill 590 Cutter R590-125Q40A-11M

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: R590-125Q40A-11M

Brand: SANDVIK

Price: 2,480.68

Delivery time: 8 Days


Technical Data:

blade diameter D: 125 mm

Overall length (L): 63 mm

Shank diameter (d): 40 mm

Number of flutes: 8 sheet

Maximum Engine Speed n max: 20700


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R590-125Q40A-11M

Part Number
R590-125Q40A-11M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Engine Speed n max Details Type Mass
(kg)
Specifications Tip tightening torque
(Nm)

2,480.68 €

1 8 Days 1256340820700Arbor Mounted0.8Cross Pitch (Medium Flutes)230

Loading...

  1. 1

Basic information

Machining Application Plane / Side work material Quenched and tempered steel / High Hardness Steel / Cast Iron / Aluminum / Copper Mounting Method Arbor
Finish category Finishing Compatible Tip Material Carbide Coat Coolant Coolant Center-Through
Cutting Angle (κr)(°) 90 Tip Size(mm) 11 Blade distribution Equal division

This page is CoroMill 590 Cutter, part number R590-125Q40A-11M.
You can find the detail information about specifications and dimensions on part number R590-125Q40A-11M.

Variation of this product

Part Number
R590-080Q27S-11M
R590-100Q32A-11M
R590-100Q32S-11M
R590-125Q40S-11M
R590-160Q40A-11M
RA590-080J25A-11M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Engine Speed n max Details Type Mass
(kg)
Specifications Tip tightening torque
(Nm)

1,437.66 €

1 8 Days 805027627500Arbor Mounted1.5Cross Pitch (Medium Flutes)90

1,785.33 €

1 8 Days 1005032623800Arbor Mounted0.5Cross Pitch (Medium Flutes)200

1,623.09 €

1 8 Days 1005032623800Arbor Mounted2.1Cross Pitch (Medium Flutes)200

2,248.89 €

1 8 Days 1256340820700Arbor Mounted3.3Cross Pitch (Medium Flutes)230

3,237.66 €

1 14 Days 16063401017900Arbor Mounted1.7Cross Pitch (Medium Flutes)230

1,588.32 €

1 8 Days 805025.4627500Arbor Mounted (FMA Type)0.3Cross Pitch (Medium Flutes), Aluminum Body50

Tech Support