Long Shank Slotting End Mill SLEMLS (SLEMLS-14)

Long Shank Slotting End Mill SLEMLS SLEMLS-14
  • Volume Discount

Product Details:

Manufacturer part number: SLEMLS-14

Brand: EIKOSHA

Price: 123.03

Delivery time: 6 Days


Technical Data:

Blade diameter (φD): 14

Shank diameter (d): 12 mm

Overall length (L): 140 mm

Blade length (ℓ): 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SLEMLS-14

Part Number
SLEMLS-14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (φD) Shank diameter (d)
(mm)
Overall length (L)
(mm)
Blade length (ℓ)
(mm)

123.03 €

1 6 Days 141214025

Loading...

  1. 1

Basic information

Torsion(°) No torsion Number of flutes 2 blade shape Right blade straight
Material HSS-CO Base Blade Y/N Available Blade diameter tolerance -0.05~0
Shank tolerance h7

This page is Long Shank Slotting End Mill SLEMLS, part number SLEMLS-14.
You can find the detail information about specifications and dimensions on part number SLEMLS-14.

Variation of this product

Part Number
SLEMLS-11
SLEMLS-12
SLEMLS-13
SLEMLS-15
SLEMLS-16
SLEMLS-17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade diameter (φD) Shank diameter (d)
(mm)
Overall length (L)
(mm)
Blade length (ℓ)
(mm)

97.18 €

1 Available 6 Days 111210025

101.63 €

1 Available 6 Days 121210025

112.34 €

1 6 Days 131210025

133.74 €

1 6 Days 151614030

117.72 €

1 6 Days 161614035

136.41 €

1 6 Days 172015040

Tech Support