Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1306985
Package size(mm) | H180×W103×D70 | Weight(g) | 239 | JAN code | 4907052355927 |
---|---|---|---|---|---|
Machinable Diameter(mm) | 31~60 | Maximum Machined Plate Thickness(mm) | Approx. 25 | Round Shaft (shank diameter)(mm) | 8.5 |
This page is Adjusting Hole Saw for Woodworking, part number 1306985.
You can find the detail information about specifications and dimensions on part number 1306985.