Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SBC-170
Tip Type | Screw Catch | Shank diameter(mm) | 6.35 | Overall Length(mm) | 170 |
---|---|---|---|---|---|
Single Product Set Product | Single Item | Tip size / Phillips (+) | No. 2 | Presence of magnet at the blade tip | N/A |
Whether there is a double-end function | N/A | Application | Maintains screw. | Function 1 | Securely holds screws for easy screw tightening even in narrow spaces. |
Function 2 | Capable of holding stainless steel screws that magnet bits are otherwise incapable of holding as well. | Function 3 | Compact with a clearly visible tip. | Compatible Model | 14.4 V Compatible with Impact Driver |
Notes 1 | Always wear safety glasses during use. Do not modify or heat as it is dangerous. Do not use outside of intended purpose. | Product Width(mm) | 10 | Product Height(mm) | 190 |
Product Depth(mm) | 10 | Product Weight(g) | 30 |
This page is Hexagonal Shank Screw Catching Bit, part number SBC-170.
You can find the detail information about specifications and dimensions on part number SBC-170.