CBN 2-Flute Corner Radius End Mill BREF-2 (BREF-203003018)

CBN 2-Flute Corner Radius End Mill BREF-2 BREF-203003018
  • Volume Discount

Product Details:

Manufacturer part number: BREF-203003018

Brand: KYOWA SEIKO

Price: 163.16

Delivery time: 8 Days


Technical Data:

Blade diameter (D): 0.3 mm

Effective length (ℓ1): 1.8 mm

Blade length (ℓ): 0.3 mm

Overall length (L): 50 mm

Corner R: 0.03 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BREF-203003018

Part Number
BREF-203003018
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(mm)
Effective length (ℓ1)
(mm)
Blade length (ℓ)
(mm)
Overall length (L)
(mm)
Corner R
(mm)
Neck diameter
(mm)
CBN Layer

163.16 €

1 8 Days 0.31.80.3500.030.260.6

Loading...

  1. 1

Basic information

Handle diameter (d)(mm) 4 Material CBN Cubic Boron Nitride Crystalline Blade diameter tolerance 0~-0.01
Handle diameter tolerance 0~-0.003 Number of flutes 2 straight blades Rounded Corner Allowable Difference +0.005~-0.005

This page is CBN 2-Flute Corner Radius End Mill BREF-2, part number BREF-203003018.
You can find the detail information about specifications and dimensions on part number BREF-203003018.

Variation of this product

Part Number
BREF-203003005
BREF-203003009
BREF-203005005
BREF-203005009
BREF-203005018
BREF-204003005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade diameter (D)
(mm)
Effective length (ℓ1)
(mm)
Blade length (ℓ)
(mm)
Overall length (L)
(mm)
Corner R
(mm)
Neck diameter
(mm)
CBN Layer

159.46 €

1 8 Days 0.30.50.3500.030.260.6

159.46 €

1 8 Days 0.30.90.3500.030.260.6

159.46 €

1 8 Days 0.30.50.3500.050.260.6

159.46 €

1 8 Days 0.30.90.3500.050.260.6

163.16 €

1 8 Days 0.31.80.3500.050.260.6

148.38 €

1 8 Days 0.40.50.4500.030.360.6

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360