Manufacturer part number: 1000E30060
Brand: NORITAKE
Price: 56.75 €
Delivery time: 7 Days
Particle Size: 60 #
Outer Diameter: 205 mm
Thickness: 25 mm
Hole Diameter: 50.8 mm
Hardness: K
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1000E30060
Part Number
|
---|
1000E30060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Particle Size (#) | Outer Diameter (mm) | Thickness (mm) | Hole Diameter (mm) | Hardness | Maximum operating rotation speed (m/s) | |
---|---|---|---|---|---|---|---|---|---|---|
56.75 € | 1 | Available | 7 Days | 60 | 205 | 25 | 50.8 | K | 40 |
Loading...
Shape | Flat (No. 1) | Abrasive material | PA | Binding Agent | V35 |
---|---|---|---|---|---|
Application | Used for the precision grinding of such things as alloy steel and steel tools as well as for tool grinding, preventing burn marks. SKD, SKH, SCM, SKS, SK etc. | Tool Used | For Desktop Grinders / For Grinders | Configuration Number | 1 |
This page is PA Grindstone, part number 1000E30060.
You can find the detail information about specifications and dimensions on part number 1000E30060.
Configure
Basic Attributes
Type
Particle Size(#)
Outer Diameter(mm)
Thickness(mm)
Hole Diameter(mm)
Hardness
Maximum operating rotation speed(m/s)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1000E30010 |
1000E30070 |
1000E30100 |
1000E30120 |
1000E30140 |
1000E30260 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Particle Size (#) | Outer Diameter (mm) | Thickness (mm) | Hole Diameter (mm) | Hardness | Maximum operating rotation speed (m/s) |
---|---|---|---|---|---|---|---|---|---|---|
34.72 € | 1 | Available | 8 Days | 60 | 150 | 13 | 31.75 | J | 40 | |
56.75 € | 1 | Available | 7 Days | 80 | 205 | 25 | 50.8 | J | 40 | |
86.24 € | 1 | Available | 10 Days | 46 | 255 | 25 | 50.8 | H | 40 | |
86.24 € | 1 | Available | 9 Days | 46 | 255 | 25 | 50.8 | J | 40 | |
86.24 € | 1 | Available | 7 Days | 60 | 255 | 25 | 50.8 | J | 40 | |
121.66 € | 1 | Available | 10 Days | 46 | 305 | 25 | 127 | J | 33 |