Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
J3201
Product Type | Adhesive Tape | Color | Gold and silver | Width(mm) | 50 |
---|---|---|---|---|---|
Length(m) | 50 | Thickness(mm) | 0.11 | Color Details | Silver |
Mass(g) | 530 | Features | It has strong adhesion and can be applied in layers. | Application | For sealing various ducts and joints. |
Material (base) | Aluminum Foil + Paper | Adhesive | Rubber-Based | Amount Of Content | 1 Roll |
This page is Aluminum Craft Tape, part number J3201.
You can find the detail information about specifications and dimensions on part number J3201.