Polyimide Tape Thickness (mm) 0.055 / 0.07 (2-2273-02)

Polyimide Tape Thickness (mm) 0.055 / 0.07 2-2273-02
  • Volume Discount

Product Details:

Manufacturer part number: 2-2273-02

Brand: AS ONE

Price: 38.27

Delivery time: 6 Days


Technical Data:

Width: 20 mm

Length: 30 m

Thickness: 0.055 mm

Withstand Voltage: 6000 V

Manufacturer Product Name: Polyimide Tape 1030-02


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2-2273-02

Part Number
2-2273-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(m)
Thickness
(mm)
Withstand Voltage
(V)
Manufacturer Product Name Manufacturer Model Number JAN Code Adhesiveness Amount Of Content

38.27 €

4 Available 6 Days 20300.0556000Polyimide Tape 1030-021030-024562108500708593(gf/in)1 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Brown-based Detailed colors Brown
Features Excellent insulation and heat resistance, and suitable for insulation and protection of electrical products which become very hot. Suitable for transformer and PCB masking, and insulation of aviation components, electric vehicles, and special electronic components. Base Material Polyimide film Adhesive Agent Material Silicone
Stretch(%) 63 Flame Retardant UL510 Heat Resistant Temperature(°C) 205(3Hr)
Tensile Strength 5kgf/cm Insulation Resistance 1.0X1013 Amount Of Content 1 Roll

This page is Polyimide Tape Thickness (mm) 0.055 / 0.07, part number 2-2273-02.
You can find the detail information about specifications and dimensions on part number 2-2273-02.

Variation of this product

Part Number
2-2273-01
2-2273-04
2-2273-05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(m)
Thickness
(mm)
Withstand Voltage
(V)
Manufacturer Product Name Manufacturer Model Number JAN Code Adhesiveness Amount Of Content

19.95 €

4 Available 6 Days 10300.0556000Polyimide Tape 1030-011030-014562108500692593(gf/in)-

19.13 €

2 Available 6 Days 10200.0555500Polyimide Tape PIST-02PIST-024562108500722380(gf/in)-

21.62 €

1 Available 6 Days 10200.075500Polyimide Tape PIST-03PIST-034562108500739610(gf/in)-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360