Outer Diameter Thread Cutting Tip 16ER / L○○NPT

Outer Diameter Thread Cutting Tip 16ER / L○○NPT
American Pipe Taper Thread (NPT) with Flat Blade 60°

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16ER11.5NPT-GW15
16ER11.5NPT-PR1115
16ER11.5NPT-TC60M
16ER14NPT-GW15
16ER14NPT-PR1115
16ER14NPT-TC60M
16ER18NPT-GW15
16ER18NPT-TC60M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
work material Number of threads (for threading) Material S Pitch/inch

25.30 €

5 9 Days Cast Iron / Non-Ferrous Metal11.50.06GW151.511.5

27.70 €

5 9 Days Steel / Stainless Steel11.50.06PR11151.511.5

29.82 €

10 9 Days Steel / Stainless Steel11.50.06TC60M1.511.5

25.30 €

5 9 Days Cast Iron / Non-Ferrous Metal140.05GW151.514

27.70 €

5 9 Days Steel / Stainless Steel140.05PR11151.514

29.82 €

10 9 Days Steel / Stainless Steel140.05TC60M1.514

25.30 €

5 9 Days Cast Iron / Non-Ferrous Metal180.04GW150.918

29.82 €

10 9 Days Steel / Stainless Steel180.04TC60M0.918

Loading...

  1. 1

Basic information

Shape T (Triangular) Application Tapping Available corners 3
Rake angle Positive Cutting Direction Right Handed Nose R Others
O.D./ I.D. (For Threading) Major Diameter Screw Types (for threading) American Pipe 60° φd 4
A 9.525 T 3.68 θ 60゜
Applicable Screw UN , UNF

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360