Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Shank diameter | Tool Lead Angle (°) | Dimensions f1 (mm) | Tip Size (mm) | Dimension l3 (mm) | Main Body Length b21 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.57 € | 1 | 8 Days | 5.2 | Right-hand | 37.25 | 5 | 0 | 2.45 | 5 | 15 | 3.75 | ||
64.92 € | 1 | 8 Days | 5.2 | Left-hand | 42.25 | 5 | 0 | 2.45 | 5 | 20 | 3.75 | ||
63.10 € | 10 | 6 Days | 5.2 | Right-hand | 42.25 | 5 | 0 | 2.45 | 5 | 20 | 3.75 | ||
72.16 € | 10 | 6 Days | 6.2 | Left-hand | 47.25 | 6 | 45 | 2.95 | 6 | 25 | 3.95 | ||
72.16 € | 1 | 8 Days | 6.2 | Right-hand | 47.25 | 6 | 45 | 2.95 | 6 | 25 | 3.95 | ||
68.61 € | 10 | 6 Days | 7.2 | Left-hand | 42.25 | 7 | 45 | 3.45 | 7 | 20 | 4.25 | ||
103.22 € | 10 | 6 Days | 7.2 | Left-hand | 62.25 | 6 | 45 | 3.45 | 7 | 40 | 4.25 | ||
102.52 € | 1 | 8 Days | 7.2 | Right-hand | 62.25 | 6 | 45 | 3.45 | 7 | 40 | 4.25 |
Loading...
Application | Internal Diameter / Inner diameter profiling | Lubrication Hole Y/N | N/A | Specifications | Lathe turning |
---|---|---|---|---|---|
Cutting Angle(°) | 45 | Dimensions ar(mm) | 0.7 | Dimensions l21(mm) | 3 |
rε(mm) | 0.2 | Detailed Material | GC1025 | rε Tolerance(mm) | ±0.02 |
L1 Tolerance(mm) | ±0.02 | Core height tolerance(mm) | 0.05 |
Configure
Basic Attributes
Minimum Machining Diameter
Cutting Direction
Overall Length L1
Shank diameter
Tool Lead Angle(°)
Dimensions f1(mm)
Tip Size(mm)
Type
Filter by standard shipping days
Optional Attributes