CoroTurn XS Insert Bar For Back Boring B090

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CXS-05B090-15-5230R-1025
CXS-06B090-15-6230R-1025
CXS-07B090-15-7230R-1025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Shank diameter Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions ar
(mm)
Dimensions f1
(mm)
Tip Size
(mm)
Main Body Length b21
(mm)

74.48 €

1 8 Days 1.95590012.4553.8

99.55 €

1 8 Days 7.2698-81.82.9564

104.40 €

1 8 Days 7.2798-82.53.4574.3

Loading...

  1. 1

Basic information

Application Internal Diameter / Inner diameter profiling / Pull Cutting Direction Right-hand Overall Length L1 52.25
Lubrication Hole Y/N N/A Specifications Profiling, tip for profiling Dimension l3(mm) 30.3
Dimensions l21(mm) 3 rε(mm) 0.15 Detailed Material GC1025
rε Tolerance(mm) ±0.02 L1 Tolerance(mm) ±0.02 Core height tolerance(mm) 0.05

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360