Long-Edge Cutter Coromant Capto

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
690-040C6-1046H
690-040C6-1053H
690-044C4-1046H
690-050C5-1053H
690-054C5-1053H
690-054C5-1461H
690-063C6-1060M
690-063C6-1461H
690-066C6-1449H
690-084C8-1461L
690-084C8-1461M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Dimensions D 5m
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Program Length
(mm)

1,603.21 €

1 6 Days 4021/24683630.8Extra-Cross Pitch (Multiple Flutes)10Equal division83

1,696.79 €

1 6 Days 4021/25395631Extra-Cross Pitch (Multiple Flutes)10Equal division95

1,895.65 €

1 6 Days 4431/84682400.8Extra-Cross Pitch (Multiple Flutes)10Equal division82

2,620.91 €

1 8 Days 5032/15390501Extra-Cross Pitch (Multiple Flutes)10Equal division90

2,620.91 €

1 8 Days 5421/45390501.1Extra-Cross Pitch (Multiple Flutes)10Equal division90

2,457.13 €

1 8 Days 5415/36197500.9Extra-Cross Pitch (Multiple Flutes)14Equal division97

2,714.48 €

1 6 Days 6324/360100632.1Cross Pitch (Medium Flutes)10Unequal division100

2,359.15 €

1 6 Days 6315/361103631.7Extra-Cross Pitch (Multiple Flutes)14Equal division103

2,234.89 €

1 6 Days 6621/34990631.7Extra-Cross Pitch (Multiple Flutes)14Equal division90

2,363.56 €

1 6 Days 8415/361112804.2Coarse Pitch (Few Flutes)14Unequal division112

2,714.48 €

1 6 Days 8420/461110804.2Cross Pitch (Medium Flutes)14Unequal division110

Loading...

  1. 1

Basic information

Machining Application Side work material Titanium Mounting Method Centering Plug
Finish category Finishing Compatible Tip Material No Carbide Coat Maximum Engine Speed n max 5000
Details Type COROMANT CAPTO Coolant Coolant Center-Through Cutting Angle (κr)(°) 90

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360