Ultra Wiper Ace (Wet Type / Pouch)【15 Pieces Per Package】 (Part Numbers)

Ultra Wiper Ace (Wet Type / Pouch)
[Features]
- A high performance wiper using "Asahi Kasei Fibers" Bemliese RMF long-fiber non-woven fabric with cotton as a raw material. Each one is made with 3~4 micron fibers, and they have excellent wiping performance.
- Because cotton is a raw material, it can absorb almost 13 times its own weight in water, and has excellent absorption and liquid retention. The fiber itself contains moisture, making static buildup difficult.
- If buried in the soil, bacteria will cause it to bio-degrade, returning to the soil.
- Because it consists of continuous long fibers, there is less shedding of lint and peeling from the ends and the surface.
[Usage]
- For mirror finishing and wiping up lens optical equipment.
- For maintenance and cleaning of hotels, buildings, offices, kitchens, etc.
- For maintenance of computer and OA related equipment and precision equipment.
- For maintenance and cleaning of machinery, vehicles, automobiles, etc.
- For work in laboratories and clean rooms. (Class 1000)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TUWA-P15

Part Number
TUWA-P15
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

7.16 €

15 Pieces Per Package

1 pack 6 Days 1 Pack (15 pcs)

Loading...

  1. 1

Basic information

Product Type Non-woven waste Shape Sheet Fabric New products
Type Wet Product Type Packaged in a Bag Color White
Sheet size(mm) 265×300 Trusco Code 284-7078 Weight(g) 110
Material Cupra Nonwoven Fabric Material (liquid components) Purified Water, Ethanol, Paraben Features High performance wiper using long fiber nonwoven cloth Bemliese RMF from Asahi Kasei Fiber made from cotton. This consists of 3-4 micron fibers in each thread for excellent wiping performance.
Features 2 Cotton is the raw material so it can absorb and retain water excellently up to about 13 times its own weight. The fabric itself has some moisture content so it is unlikely to generate static electricity. Features 3 Materials buried in ground returns to soil due to biodegradation by bacteria. Features 4 Made of continuous long filament, thus lint peeling and falling from the edge or surface is minimal.
Application For wiping up mirror finishing, lens optical equipment Application 2 For maintenance work and cleaning of hotels, buildings, offices, kitchen, etc. Application 3 For maintaining computers and OA related devices / precision equipment
Application 4 For maintenance and cleaning of machinery, automobiles, vehicles, etc. Amount Of Content 1 Pack (15 pcs)

Tech Support