Manufacturer part number: S-221-230
Brand: HOZAN
Price: 501.99 €
Delivery time: 9 Days
Corresponds To V: Compatible with 230 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S-221-230
Tool set and tool box only | Tool Set | Tool set type | Cloth back | Set Content(Point) | 49 |
---|---|---|---|---|---|
Mass(g) | 4500 | Set Content | Tool Bag: B-712/Replacement Stubby Screwdriver: D-59 (No.2,-6.0)/Phillips Screwdriver: D-540-100 (No.0), D-550-100 (No.1)/Slotted Screwdriver: D-640-100 (-4.0)/Iron Holder: H-11/Instant Heating Soldering Iron: H-600/Lead-free Solder: HS-363/Solder Wick: HS-380-2.5/File (Round): K-170/File (Flat): K-172/Taper Nipper: N-4-150/Heavy Snip: N-838/Longnose Pliers: P-15-150/Spring Hook: P-64/Tweezers: P-87/Chain Pliers: P-220/Water Pump Pliers: P-245/Hexalobular Wrench Set: W-81/Hex Wrench: W-96 (1.5, 2.0, 2.5, 3.0, 4.0, 5.0, 6.0, 8.0, 10.0 mm)/Monkey Wrench: W-230-200/Socket Wrench Set: W-510/Wrench: W-521 (5.5 x 7, 8 x 10, 11 x 13, 12 x 14, 17 x 19, 22 x 24)/Blow: Z-267/Steel Ruler: Z-341/Screw Pliers/Cutter Knife (Large)/Steel Ruler 150 mm/Throughput Screwdriver: -6.0, No.2, No.3/Screw Case (Large)/Pouch/Work Gloves/Plastic Hammer/Lock Pliers |
This page is Tool Set S-221 (for Mechatronics), part number S-221-230.
You can find the detail information about specifications and dimensions on part number S-221-230.
Part Number |
---|
S-221 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Corresponds To V |
---|---|---|---|---|---|
501.99 € | 1 | Available | 6 Days | 100 V compatible |