Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Corner Radius (rε) (mm) | Twist (mm²) | Program Length l₁ (mm) | Material type | Shank Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
133.90 € | 1 | Available | 6 Days | 6 | 13 | 6 | 57 | 1 | 16 | 39 | GC1620 | Weldon Shank | |
179.09 € | 1 | Available | 6 Days | 8 | 19 | 8 | 63 | 2 | 22.4 | 45 | GC1620 | Weldon Shank | |
179.09 € | 1 | Available | 6 Days | 8 | 19 | 8 | 63 | 2 | 22.4 | 45 | GC1630 | Weldon Shank | |
249.78 € | 1 | Available | 6 Days | 10 | 22 | 10 | 72 | 2 | 28 | 52 | GC1620 | Cylindrical shank (with neck) | |
249.78 € | 1 | Available | 6 Days | 10 | 22 | 10 | 72 | 2 | 28 | 52 | GC1630 | Cylindrical shank (with neck) | |
305.41 € | 1 | Available | 6 Days | 12 | 26 | 12 | 83 | 3 | 35.5 | 61 | GC1620 | Cylindrical shank (with neck) | |
305.41 € | 1 | Available | 6 Days | 12 | 26 | 12 | 83 | 3 | 35.5 | 61 | GC1630 | Cylindrical shank (with neck) | |
449.12 € | 1 | Available | 6 Days | 14 | 26 | 14 | 83 | 3 | 40.00 | 61 | GC1630 | Cylindrical shank (with neck) | |
492.00 € | 1 | Available | 6 Days | 16 | 32 | 16 | 92 | 4 | 45 | 68 | GC1620 | Cylindrical shank (with neck) | |
492.00 € | 1 | Available | 6 Days | 16 | 32 | 16 | 92 | 4 | 45 | 68 | GC1630 | Cylindrical shank (with neck) | |
762.02 € | 1 | Available | 6 Days | 20 | 38 | 20 | 104 | 4 | 56 | 79 | GC1620 | Cylindrical shank (with neck) | |
762.02 € | 1 | Available | 6 Days | 20 | 38 | 20 | 104 | 4 | 56 | 79 | GC1630 | Cylindrical shank (with neck) |
Loading...
work material | General Steel / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | PVD | Machining Application | Plane | Torsion Angle (θ) | High Helix (45˚ to 60˚) |
Torsion Angle Details(°) | -50 | Blade diameter tolerance | h10/h9 | Shank diameter tolerance | h6 |
Blade | Straight | core thickness(TW) | 45-55 | Rake angle γ(°) | 9-12 |
Other Processing Applications | Pocket machining, ramping, axial direction / plunge milling | Drilling | Drilling Tool | Shank length | Long Type |
End Mill Design | Square With Rounded Corners | Rotation Direction | Right-hand | Coolant | External Lubrication |
Specifications | Center Cut/Double Flute/Hardness ≤ 48 HRC |
Configure
Basic Attributes
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Corner Radius (rε)(mm)
Twist(mm²)
Program Length l₁(mm)
Material type
Type
Filter by standard shipping days
Optional Attributes