Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
N830-50-50-CL-PACK |
P60T03 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Color Details | Adhesiveness | Tensile Strength | Expanding Power | Features | Application | Specifications | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
230.66 € | 50 Pieces Per Package | 1 pack | Available | 5 Days | Transparency | Transparency | 2.4N/10mm(245g/10mm) | 73N/10mm(7.45kg/10mm) | 1.2N/10mm(122g/10mm) | - | - | Medium/Heavy Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Writable, Stackable, Binding, Low Temperature, Waterproof | 1 Box (50 Rolls) | |
23.23 € | 1 | Available | 5 Days | Transparency | Transparency | 2.40N/10mm | 73.0N/10mm | 1.20N/10mm | It is sturdy and has exceptional retention. It is a heavy packaging tape that we, Sekisui, as a company are proud of. Using a 2-axis stretchable polypropylene film, it boasts high, stable quality thanks to Sekisui's R&D. Packaging and bundling work on heavy items is easy. | Medium/heavy packing. Sealing of cardboard boxes (medium/heavy weight). | - | 1 Box (5 Rolls) |
Loading...
Product Type | Adhesive Tape | Width(mm) | 50 | Length(m) | 50 |
---|---|---|---|---|---|
Thickness(mm) | 0.09 | Tac | Ball No.16 | Holding Force(mm) | 0.2 |
Base Material Thickness(mm) | 0.06 | Extensibility | 150% |
Configure
Basic Attributes
Color Details
Adhesiveness
Tensile Strength
Expanding Power
Amount Of Content
Type
Color
Filter by standard shipping days
Optional Attributes