Manufacturer part number: C6-PDJNL-45065-15
Brand: SANDVIK
Price: 460.82 €
Delivery time: 8 Days
Cutting Direction: Left-hand
Mass: 1.352 Kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C6-PDJNL-45065-15
Applicable Tip Shape | D (55° Diamond-Shape) | Application | Outer Diameter / Profiling / Chamfer | Lead Angle(°) | -3 |
---|---|---|---|---|---|
Cutting Angle(°) | 93 | Function Width(mm) | 45 | Function Height(mm) | 0 |
Function Length(mm) | 65 | Connection Size(mm) | C6 | Maximum Ramping Angle(°) | 27 |
Maximum Protrusion Quantity(mm) | 65 | Connection Diameter(mm) | 63 | Lead Angle(°) | -3 |
This page is T-Max P Cutting Unit For Turning, C-PDJNR / L, part number C6-PDJNL-45065-15.
You can find the detail information about specifications and dimensions on part number C6-PDJNL-45065-15.
Part Number |
---|
C6-PDJNR-45065-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Mass (Kg) |
---|---|---|---|---|---|---|
460.82 € | 1 | 8 Days | Right-hand | 1.1 |