CoroTurn SL Face Grooving Boring Tool Bit With Lubrication Hole SL-NF

CoroTurn SL Face Grooving Boring Tool Bit With Lubrication Hole SL-NF
[Features]
A boring tool bit with a lubrication hole for face grooving.
[Minimum Machining Diameter (mm)]40
[Applications]
Can be used for face grooving.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SL-25-32NF
SL-32-32NF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length L1 Shank diameter Weight
(kg)
Usable length
(mm)
Connection Size

757.38 €

1 6 Days 200251.610025(MS)/32(WS)

804.90 €

1 8 Days 250320.812832(MS)/32(WS)

Loading...

  1. 1

Basic information

Minimum Machining Diameter 40 Lubrication Hole Y/N Available Dimensions f1(mm) 5.9

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360