Grip Pliers (Grooved Tip Specification)

Grip Pliers (Grooved Tip Specification)

Click on this image to zoom in.

Click on this image to zoom in.

  • 122-07・122-10
  • 122-12
  • Volume Discount
[Features]
· Epoxy resin coating makes it at least 10 times more resistant to corrosion than nickel plated parts.
· It has a V-groove in the base to firmly hold even small-diameter pipes at three points.
[Applications]
· For plate metal, welding work.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
122-07
122-10
122-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Maximum Opening
(mm)
JAN Code Trusco Code Mass
(g)

43.12 €

1 Available 6 Days 19030 (Square material)8430890015693486-4221370

48.66 €

1 Available 9 Days 23543 (Square material)8430890016690486-4239590

85.67 €

1 Available 9 Days 30075 (Square material)8430890017697486-4247810

Loading...

  1. 1

Tech Support