Punch and Chisel Set

Punch and Chisel Set
[Features]
· Punch and chisel set for drilling and punching work during foundry, automobile maintenance and agricultural equipment repair work.
[Structure]
· Chisel: 15 x 12 x 150, 11 x 10 x 130 mm
· Center Punch: 3 x 10 x 120 mm
· Punches in lineup: 3 x 10 x 120, 4 x 12 x 150 mm
· Eboshi Chisel: 4 x 10 x 130 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR-SMPCS06S

Part Number
CR-SMPCS06S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.85 €

1 4 Days

Loading...

  1. 1

Basic information

Product Type Punch Detailed Types of Punch Belt Overall Length(mm) 115.5
Hole Diameter(mm) 25

Tech Support