Manufacturer part number: PF503032
Brand: WIDIN
Price: 37.64 €
Delivery time: 7 Days
Hole diameter (drill diameter) D: 3.2 mm
Groove Length L: 20 mm
Overall Length L: 60 mm
Shank diameter: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PF503032
Work material | General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Coating Type | Other |
---|---|---|---|---|---|
Coating Details | TiAlNHH | Tip angle(°) | 140 | Torsional Angle(°) | 30 |
Blade diameter tolerance | h8 | Shank tolerance | h6 |
This page is Carbide Max Drill, Short, part number PF503032.
You can find the detail information about specifications and dimensions on part number PF503032.
Configure
Basic Attributes
Type
Hole diameter (drill diameter) D(mm)
Groove Length L(mm)
Overall Length L(mm)
Shank diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PF503033 |
PF503040 |
PF503045 |
PF503051 |
PF503053 |
PF503060 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank diameter (mm) |
---|---|---|---|---|---|---|---|---|
37.64 € | 1 | 7 Days | 3.3 | 20 | 60 | 4 | ||
37.64 € | 1 | 6 Days | 4 | 24 | 60 | 4 | ||
42.93 € | 1 | 6 Days | 4.5 | 26 | 62 | 5 | ||
42.93 € | 1 | 7 Days | 5.1 | 26 | 62 | 5 | ||
52.05 € | 1 | 6 Days | 5.3 | 28 | 66 | 6 | ||
52.05 € | 1 | Available | 8 Days | 6 | 30 | 66 | 6 |