Manufacturer part number: 1207-6-150
Brand: PB SWISS TOOLS
Price: 39.64 €
Delivery time: 6 Days
Overall length (L dimension): 200 mm
Size: 6 mm
Overall Width: 117 mm
Long side shaft length: 150 mm
Short side shaft length: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1207-6-150
Part Number
|
---|
1207-6-150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall length (L dimension) (mm) | Size (mm) | Overall Width (mm) | Long side shaft length (mm) | Short side shaft length (mm) | JAN Code | Compatible Cap Screw | Compatible Setscrew | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
39.64 € | 1 | 6 Days | 200 | 6 | 117 | 150 | 20 | 7610733256549 | M8 | M12-14 |
Loading...
This page is Cross-Handled Long Hex Wrench, part number 1207-6-150.
You can find the detail information about specifications and dimensions on part number 1207-6-150.
Configure
Basic Attributes
Type
Overall length (L dimension)(mm)
Size(mm)
Overall Width(mm)
Long side shaft length(mm)
Short side shaft length(mm)
JAN Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1207-10-200 |
1207-4-150 |
1207-5-150 |
1207-8-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall length (L dimension) (mm) | Size (mm) | Overall Width (mm) | Long side shaft length (mm) | Short side shaft length (mm) | JAN Code | Compatible Cap Screw | Compatible Setscrew |
---|---|---|---|---|---|---|---|---|---|---|---|---|
61.62 € | 1 | 5 Days | 245 | 10 | 119 | 200 | 22 | 7610733256563 | M12 | M18-20 | ||
29.85 € | 1 | 9 Days | 187 | 4 | 92 | 150 | 18 | 7610733256525 | M5 | M8 | ||
34.25 € | 1 | 9 Days | 187 | 5 | 92 | 150 | 18 | 7610733256532 | M6 | M10 | ||
47.28 € | 1 | 5 Days | 200 | 8 | 117 | 150 | 20 | 7610733256556 | M10 | M16 |