2 Arm Puller 20 Series

2 Arm Puller 20 Series

Click on this image to zoom in.

Click on this image to zoom in.

  • 2 Arm Puller 20 Series
  • 2 Arm Puller 20 Series
  • Volume Discount
[Features]
Capable of pulling out pulleys, gear wheels, and ball bearings with strong force, but without causing damage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
20-3-3
20-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity (Excluding Outer)
(mm)
Capacity (Excluding Inner)
(mm)
Arm Length
(mm)
Claw thickness
(mm)
Claw Width
(mm)
Claw Length
(mm)
Maximum Load Capacity
(t)
JAN Code Mass
(g)
Note

1,008.08 €

1 Available 9 Days 250180-340300----4021176466724-Center Bolt Part No.: 626280; Shoulder Part No.: 20-3-T; Arm Part No.: 3-300-P

529.13 €

1 Available 6 Days 25-200100-2601504-924187.540211760100883100Center Bolt Part No.: 621220; Shoulder Part No.: 20-20-T; Arm Part No.: 2-150-P

Loading...

  1. 1

Tech Support