PET Film Silicone Tape

PET Film Silicone Tape
  • Volume Discount
[Features]
· This product's silicone adhesive can be used in a wide variety of environments, from low temperature to high temperature environments, and provides excellent chemical resistance.
· The peeling agent-treated side is also adhesive.
[Applications]
· For silicone products, adhesion masking of treated surfaces, surface protection and connection of sticker paper.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

626050-NB-20-50X50

Part Number
626050-NB-20-50X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner capacity

90.09 €

1 Available 6 Days 1 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Blue Type Width(mm) 50
Length(m) 50 Thickness(mm) 0.055 Color Details Blue
Adhesiveness 3.9 N/10 mm (against Stainless Steel) Tensile Strength 52N/10mm JAN Code 4961068101404
Trusco Code 496-0637 Polyester Film Thick(mm) 0.025 Inner capacity 1 Roll

This page is PET Film Silicone Tape, part number 626050-NB-20-50X50.
You can find the detail information about specifications and dimensions on part number 626050-NB-20-50X50.

Tech Support