Manufacturer part number: UVX-TI-5FL-20X60
Brand: OSG
Price: 282.00 €
Delivery time: 6 Days
Blade diameter (D): 20 φ
R Size: R0 mm
Blade length (ℓ): 40 mm
Overall Length (L): 120 mm
Shank diameter (d): 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UVX-TI-5FL-20X60
Part Number
|
---|
UVX-TI-5FL-20X60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Trusco Code | |
---|---|---|---|---|---|---|---|---|---|---|---|
282.00 € | 1 | 6 Days | 20 | R0 | 40 | 120 | 20 | 60 | 763-7730 |
Loading...
Number of flutes(sheet) | 5 | Type | Radius |
---|
This page is Uneven Lead End Mill (5 Flutes) for Machining FX Coated Titanium Alloy, part number UVX-TI-5FL-20X60.
You can find the detail information about specifications and dimensions on part number UVX-TI-5FL-20X60.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Underneck length (ℓ1)(mm)
Trusco Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
UVX-TI-5FL-12XR2.5X36 |
UVX-TI-5FL-12XR2X36 |
UVX-TI-5FL-12XR3X36 |
UVX-TI-5FL-20XR1.5X60 |
UVX-TI-5FL-20XR1X60 |
UVX-TI-5FL-20XR2.5X60 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
117.00 € | 1 | 6 Days | 12 | R2.5 | 24 | 90 | 12 | 36 | 763-7624 | ||
117.00 € | 1 | 6 Days | 12 | R2 | 24 | 90 | 12 | 36 | 763-7632 | ||
117.00 € | 1 | 6 Days | 12 | R3 | 24 | 90 | 12 | 36 | 763-7641 | ||
282.00 € | 1 | 6 Days | 20 | R1.5 | 40 | 120 | 20 | 60 | 763-7748 | ||
282.00 € | 1 | 6 Days | 20 | R1 | 40 | 120 | 20 | 60 | 763-7756 | ||
282.00 € | 1 | 6 Days | 20 | R2.5 | 40 | 120 | 20 | 60 | 763-7764 |