Hexagon Shank Cobalt Drill (Titanium Coating) (Part Numbers)

Hexagon Shank Cobalt Drill (Titanium Coating)
  • Volume Discount
[Features]
· The blade has X-thinning finish, so it is slip resistant and accurate hole drilling is possible.
· Hexagonal shank enables one-touch attachment to electric drill.
[Applications]
· Work materials: Stainless steel, iron.
· Hexagonal shaft shank enables one-touch attachment to electric drill.
· Optimal for drilling iron and stainless steel.
[Material]
· Cobalt HSS (HSS-Co)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EOD-10.5G

Part Number
EOD-10.5G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter
(mm)
JAN Code Trusco Code

48.81 €

1 Available 6 Days 10.54975180908476397-0680

Loading...

  1. 1

Basic information

Groove Length(mm) 70 Overall Length(mm) 110 Shank diameter(mm) 6.35
Coating Type Titanium Coating

Tech Support