Long Ball Point Hex Wrench Set

Long Ball Point Hex Wrench Set
  • Volume Discount
[Features]
· Since the tip planar angle of the hexagonal bar is chamfered evenly on each side, it is easy to insert it into hexagon sockets.
· Screws can be rotated from angles up to a maximum of 25° with the ballpoint tip, making work easy and quick even in narrow places.
· Hardness: HRC 54-59
[Applications]
· Tightening and loosening work for hex socket bolts and hex socket set screws.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AQS0710
AQS0910
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Set Content
(mm)
Set Content
(piece)
JAN Code Trusco Code Mass Ordering Unit

57.66 €

1 Available 6 Days 1.5、2、2.5、3、4、5、674992676000773483-34221401S

96.09 €

1 Available 6 Days 1.5、2、2.5、3、4、5、6、8、1094992676000797483-34314501S

Loading...

  1. 1

Basic information

Type Hex L-shape wrench Tip Type Ballpoint Single Product/Set Classification Set Product
Material Ultra-strong alloy steel Hardness HRC54~59 Ordering Unit 1S

Tech Support