Aluminum Pipe Wrench (For White Zinc Plated Piping)

Aluminum Pipe Wrench (For White Zinc Plated Piping)
  • Volume Discount
[Features]
· JIS strength-class certified.
· The top jaw has an easy-to-use thin design.
· The man body is made of forged non-breaking aluminum.
[Applications]
· For fastening water pipes (white zinc plated piping), gas pipes, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ALP250
ALP300
ALP350
ALP450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

96.83 €

1 Available 6 Days 6~32A6 to 502504953830213033288-0211450

105.63 €

1 Available 6 Days 6~40A6~603004953830213040288-0229570

129.08 €

1 Available 6 Days 8~50A10~723504953830213057288-0237800

126.49 €

1 Available 6 Days 8~65A10~874504953830213064288-02451230

Loading...

  1. 1

Basic information

Product Type Pipe wrench (Aluminum) Material Aluminum

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360