Super Diamond Grindstone

Super Diamond Grindstone
  • Volume Discount
[Features]
· Diamond abrasive grains are distributed in all molded layers and provide long service life.
· Ideal for cutting at will, such as when using a hand grinder.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AD4162

Part Number
AD4162
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

88.05 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Particle Size(#) 200 Shape Cylinder Type Diamond Maximum Diameter(mm) 6
Shaft Diameter(mm) 3 Max. Rotational Speed(rpm) 30000 Overall Length(mm) 51.0
Blade Length(mm) 12 Mass(g) 6 JAN Code 4571130852778
Trusco Code 498-7578

This page is Super Diamond Grindstone, part number AD4162.
You can find the detail information about specifications and dimensions on part number AD4162.

Tech Support