"Plus-Minus" Bit (With Magnet)

"Plus-Minus" Bit (With Magnet)
  • Volume Discount
[Features]
· Special bit for popular cross and slotted screws.
· Comes with a tube to prevent short circuiting.
· Ideal for installation of control panel terminal screws, electric wire supporting hardware, water plumbing and air-conditioning work.
· Electric screwdrivers and impact drivers can now be used for tightening work that had been mainly performed with hand screwdrivers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PS161110
PS162110
PS162150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
JAN Code Trusco Code Specifications Mass
(g)
Order quantity

9.21 €

10 Available 9 Days 1104907587347114438-7589Stepped bit, 18 V, suitable for impact20.751 pc.

9.23 €

10 Available 6 Days 1104907587347121438-7597Stepped Bit, 19 V Impact Compatible27.051 pc.

10.33 €

10 Available 6 Days 1504907587347138438-7601Stepped Bit, 20 V Impact Compatible36.551 pc.

Loading...

  1. 1

Basic information

Tip Type Combination Shank diameter(mm) 6.35 Presence of magnet at the blade tip Available
Order quantity 1 pc.

Tech Support