Manufacturer part number: SLE7
Brand: DAIICHITOOL
Price: 30.45 €
Delivery time: 8 Days
Blade diameter (D): 7 φ
Blade length (ℓ): 16 mm
Shank diameter (d): 8 mm
Overall Length (L): 53 mm
Handle length: 32 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SLE7
work material | General steel / Cast Iron / Aluminum / Copper | Blade shape type | Square | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | High-speed steel | shank | Straight |
This page is Slotting End Mill SLE, part number SLE7.
You can find the detail information about specifications and dimensions on part number SLE7.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Handle length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SLE10.5 |
SLE11 |
SLE11.5 |
SLE7.5 |
SLE8 |
SLE8.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Handle length (mm) |
---|---|---|---|---|---|---|---|---|---|
42.17 € | 1 | 8 Days | 10.5 | 18 | 10 | 63 | 37 | ||
42.17 € | 1 | 8 Days | 11 | 18 | 10 | 63 | 37 | ||
42.34 € | 1 | 8 Days | 11.5 | 20 | 12 | 70 | 40 | ||
30.45 € | 1 | 8 Days | 7.5 | 16 | 8 | 53 | 32 | ||
30.45 € | 1 | 8 Days | 8 | 16 | 8 | 53 | 32 | ||
34.19 € | 1 | 8 Days | 8.5 | 18 | 10 | 63 | 37 |