Manufacturer part number: 6M-50
Brand: MITOLOY
Price: 60.72 €
Delivery time: 12 Days
Width across flat dimension (S Measurement): 50
Overall length (L dimension): 74 mm
Dimension d1: 68 mm
Dimension D2: 48 mm
Dimension ℓ: 38 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6M-50
Part Number
|
---|
6M-50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) | Dimension d1 (mm) | Dimension D2 (mm) | Dimension ℓ (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|
60.72 € | 1 | Available | 12 Days | 50 | 74 | 68 | 48 | 38 | 900 |
Loading...
Single Product/Set Classification | Single Item Socket | Application | For handwork | Insertion Angle (Shaft measurement when electric drill) (mm) | 19 |
---|---|---|---|---|---|
Socket shape | 12 Sq. |
This page is Spare Socket (Standard Type) mm Double-Hex 6M-□, part number 6M-50.
You can find the detail information about specifications and dimensions on part number 6M-50.
Configure
Basic Attributes
Type
Width across flat dimension (S Measurement)
Overall length (L dimension)(mm)
Dimension d1(mm)
Dimension D2(mm)
Dimension ℓ(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6M-27 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) | Dimension d1 (mm) | Dimension D2 (mm) | Dimension ℓ (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
24.79 € | 1 | Available | 9 Days | 27 | 52 | 38 | 36 | 20 | 210 |