Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3137
Tip Type | Adapter | shank diameter(mm) | 6.35 | Overall Length(mm) | 30 |
---|---|---|---|---|---|
Single Product Set Product | Single Item | Presence of magnet at the blade tip | N/A | Whether there is a double-end function | N/A |
Dimension d1(mm) | 13 | Dimension D2(mm) | 16.5 | Dimension L(mm) | 10 |
Mass(g) | 30 | Insertion Angle | 3/8″ |
This page is 1 / 4" (6.35 mm) Bit Holder, part number 3137.
You can find the detail information about specifications and dimensions on part number 3137.