Cross-Slide vise EA525DK-12

Cross-Slide vise EA525DK-12
  • Volume Discount
【Product Specifications】
・Cast iron
・The product can be slid accurately along the X-axis and Y-axis with the rotary handle.
・Handle dial min. division 0.1mm
・Jaw width…150mm
・Max opening…152mm
・Weight…29.5kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA525DK-12

Part Number
EA525DK-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,383.66 €

1 Available 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360