Spherical Washer EA637GR-8

Spherical Washer EA637GR-8
【Product Specifications】
・Material-Quenched steel
・For more stable tightening
・Use this product in combination with the EA637GS series.
・Screw…M8
・D1…8.4
・D…17
・H…3.2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637GR-8

Part Number
EA637GR-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.17 €

1 9 Days

Loading...

  1. 1

This page is Spherical Washer EA637GR-8, part number EA637GR-8.
You can find the detail information about specifications and dimensions on part number EA637GR-8.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360