Hook for Tool Holder EA638AZ-12

Hook for Tool Holder EA638AZ-12
  • Volume Discount
【Product Specifications】
・Material-Steel
・Locking can be easily completed just by engaging the U-shaped hook with the belt.
・Tool holder width-Up to 60mm
・Dim.-65 x 85(H)mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA638AZ-12

Part Number
EA638AZ-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.93 €

1 Available 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360