Work Bucket EA925AD-6

Work Bucket EA925AD-6
  • Volume Discount
【Product Specifications】
・Dim.-Dia. 160 x 170(H)mm
・Material-Polyester
・Suitable for storing coarse thread screws etc.
・Foldable into a compact size when not in use
・Color…Mustard

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA925AD-6

Part Number
EA925AD-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.91 €

1 Available 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360