FX-Coated 2-Flute, V Cut FX-MG-VCM (FX-MG-VCM-4X90)

FX-Coated 2-Flute, V Cut FX-MG-VCM FX-MG-VCM-4X90

Product Details:

Manufacturer part number: FX-MG-VCM-4X90

Brand: OSG

Price: 104.75

Delivery time: 6 Days


Technical Data:

Tip angle (θ): 90

Tool Diameter (D): 4 mm

Blade Length: 8 mm

Shank diameter (d): 6 mm

Tip diameter: 0.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FX-MG-VCM-4X90

Part Number
FX-MG-VCM-4X90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip angle (θ) Tool Diameter (D)
(mm)
Blade Length
(mm)
Shank diameter (d)
(mm)
Tip diameter
(mm)
Overall Length
(mm)

104.75 €

1 6 Days 904860.250

Loading...

  1. 1

Basic information

work material Quenched and tempered steel / Cast Iron / Aluminum / Copper / Graphite Single blade, two blades Single blade Peripheral Blade Y/N Available
Tool Material Type Carbide Coating Y/N Available Coating Type TiAlN
Torsional Angle(°) 30 Permissible values of the outer diameter and the diameter(mm) 0~-0.02 Application The shrink fit system is recommended.
Number of flutes(sheet) 2

Tech Support