Manufacturer part number: AL-EOL-5
Brand: OSG
Price: 47.63 €
Delivery time: 6 Days
Blade diameter (D): 5 φ
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AL-EOL-5
Blade length (ℓ)(mm) | 25 | work material | Aluminum / Resin | Blade shape type | Square |
---|---|---|---|---|---|
Number of flutes(sheet) | 1 | Tool Material Type | Cobalt HSS | Shank diameter (d)(mm) | 8 |
Coating | Non-Coated | Overall Length (L)(mm) | 75 | Torsion Angle (θ) | Standard Helix (30˚ to 40˚) |
shank | Straight | Tolerance | 0~-0.03mm |