Noritake Diamond Cutter Super Little Series Platinum Wave

Noritake Diamond Cutter Super Little Series Platinum Wave
  • Volume Discount
[Features]
· A high-quality type boasting excellent cutting sharpness and a clean finished cut surface.
[Applications]
· Concrete, mortar, granite, marble, general tile, general roof tile, etc.
[Product specification]
· Outer diameter (mm): 105
· Insert height (mm): 7
· Blade thickness (mm): 2.0
· Hole diameter (mm): 20
· Maximum number of rotations during operation (rpm): 14,500
· Hole diameter of included ring (mm): 15
· Dry type
· Wave type
· JAN code: 4962356700637
· Trusco code: 783-7551
· Weight: 180 g
[Materials/Finish]
· Base metal: tool steel
· Insert: diamond abrasive grain, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3S0US40PLAT00

Part Number
3S0US40PLAT00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

107.36 €

1 Available 9 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360