Elastic Wheel, Delight Wheel

Elastic Wheel, Delight Wheel
  • Volume Discount
[Features]
· A separate type fine-grinding and polishing tool that is used in combination with a mandrel (shaft).
· Since the mandrel can be repeatedly used, waste after use is decreased and tool costs can be reduced in comparison to tools with shafts.
· Non-woven cotton cloth containing abrasive grains is compressed.
· Optimal for polishing work in grooves, slits, etc.
[Applications]
· Compatible materials: Tool steel, alloy steel, resins, rubber, general steel, stainless steel, aluminum, copper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NA3063

Part Number
NA3063
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.03 €

1 Available 25 Days

Loading...

  1. 1

Basic information

Product Type Wheel Outer Diameter(mm) 30 Hole Diameter(mm) 3
Max. Rotational Speed(rpm) 5,000 Width(mm) 2 Particle Size(#) 400

This page is Elastic Wheel, Delight Wheel, part number NA3063.
You can find the detail information about specifications and dimensions on part number NA3063.

Tech Support