Fall Prevention Clipper Series

Fall Prevention Clipper Series

Click on this image to zoom in.

Click on this image to zoom in.

  • 7102-200TBK
  • 7102-200TBK
  • 7122-200TBK
  • 7122-200TBK
  • 7132-200TBK
  • 7132-200TBK
  • Volume Discount
Precision blade for soft and hard wire as well as spring steel.
Cuts parts up to a 5.2 mm diameter such as bolts, nails, or rivets.
Extremely effective joint structure exhibits particularly high cutting performance without applying force.
A blade that's given induction quenching. The hardness of the blade is approximately HRC 64.
Chrome vanadium high-performance steel, forged product, oil quenched.
The original lever mechanism ensures incredible leverage with very little friction. Because of this, the cutting force generated is 20 times or more than what is applied by hand.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7102-200TBK
7122-200TBK
7132-200TBK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
With or without Spring Mass
(g)
Specifications

106.61 €

1 6 Days N/A376Handle Specifications: Comfort, Pliers: Black Zinc Alloy Plating, Center Cut

136.14 €

1 6 Days Available379Handle Specifications: Comfort, Pliers: Black Zinc Alloy Plating, Center Cut, Jaw Angle (°): 20

137.07 €

1 Available 5 Days Available374Handle Specifications: Comfort, Pliers: Black Zinc Alloy Plating, Center Cut

Loading...

  1. 1

Basic information

Overall Length(mm) 200 Piano Wire Cutting Performance(φ/mm) 3.6 Single Product/Set Classification Single Item
Soft Wire Cutting Performance(φ/mm) 6.0 Medium-hard Wire Cutting Capability(φ/mm) 5.2 Hard Wire Cutting Performance(φ/mm) 4.0
Main body: option Main Body

Tech Support