Flat Ratchet Offset Wrench

Flat Ratchet Offset Wrench

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· The thin head makes it suitable for work in tight spaces. (For temporary tightening only: Do not use for final tightening or with bolts and nuts that have rusted.)
· 20° feed angle.

(i)Remark

  • For temporary tightening. Do not use for final tightening.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RM-8X9
RM-14X17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Thickness
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Trusco Code Mass
(g)

52.72 €

1 Available 6 Days 120101719807-067670

67.30 €

1 Available 9 Days 195142933807-0674280

Loading...

  1. 1

Basic information

Type Plate Ratchet Wrench Ratchet mechanism Available Swivel (flex) N/A
Single Product/Set Classification Single Item Number of Gear Teeth 18 Specifications Power Fit
Shape Hexagon, double hex

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360