Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E81103
Applicable Standards | IEC60900 | Mass(g) | 895 | Features | CRV steel, pearl nickel plated, main body heat treated |
---|---|---|---|---|---|
JAN Code | 6933528704225 | Case size(mm) | 280 × 190 × 45 | Set contents | Insulated Nipper 160 mm: E10816, Insulated Pliers 180 mm: E10218, Insulated long Nozzle Pliers 200 mm: E10420 |